RIGPOWER
Image of RMPIII-CMP-5-M-G RMPIII Series, Single Pole Devices, Industrial Grade, Male, Plug, 1135A 1000V AC/DC, Single Conductor, Green
* Representative image
Image of RMPIII-CMP-5-M-G RMPIII Series, Single Pole Devices, Industrial Grade, Male, Plug, 1135A 1000V AC/DC, Single Conductor, Green

RMPIII Series, Single Pole Devices, Industrial Grade, Male, Plug, 1135A 1000V AC/DC, Single Conductor, Green

$340.20 USD

Brand: RigPower

Catalog ID: RMPIII-CMP-5-M-G

RigPower RMPIII Series High Amperage Single Pole Power connectors are designed to allow for installation in extreme temperatures (-40°C to +55°C) at full load. The RMPIII Series is rated for from 300 to 1135 Amps continuous current at up to 1,000 VAC/VDC (dependent on configuration), and allows for usage of cable sizes ranging from #6 AWG to 777 DLO. The RMPII Series is available in a wide range of styles and up to ten colors to provide correct phase identification.

  • Thermoset rubber plugs and rubber coated aluminum shells are resistant to salt corrosion, drilling mud, humidity, moisture, oil and dust
  • Dead front tip on male contact improves safety by eliminating exposed & live surfaces
  • Low Mating & Unmating Force permits ease of insertion and withdrawal.
  • Copper Alloy, Sn Plated Contacts and Buss Bars provide maximum conductivity
  • Color Coding Option for phase identification.

Product details

General

Application

Drilling Rigs and Portable Power

Catalog Number

RMPIII-CMP-5-M-G

Color

Green

EU RoHS Indicator

Contact Manufacturer

Material

Receptacle Housing - Copper Free Aluminum;Base Compound - Hypalon Rubber;Contact Material - Copper

Number Of Poles

1

Operating Temperature Range Celcius

-40° C to +55° C

Series

RMPIII

Type

Pin & Sleeve

UPC

783936187389

Electrical Ratings

Amperage Rating

Up to 1135 A

Voltage Rating

  • 1000 VAC
  • 1000 VDC

Conductor Related

Cable Range

4/0 AWG - 777 MCM

Certifications And Compliance

Certified Listed

  • UL 486A-486B
  • CSA C22.2 No. 65

Nema Rating

NEMA 3R

UL File Number

E361477