Brand: RigPower
Catalog ID: RMPIII-NCAO
Application
Drilling Rigs and Portable Power
Catalog Number
RMPIII-NCAO
Color
Orange
EU RoHS Indicator
Contact Manufacturer
Material
Base Compound - Thermoplastic Elastomer
Number Of Poles
1
Operating Temperature Range Celcius
-20° C to +40° C
Series
RMPIII
Type
Pin & Sleeve
UPC
783936186191
Certified Listed
Nema Rating
UL Enclosure Types 3R, 4X, 12