
Brand: RigPower
Catalog ID: RMP-C-5F
Catalog Number
RMP-C-5F
Contact Size
535 kcmil
EU RoHS Indicator
Contact Manufacturer
Gender
Female
Material
Copper, Tin Plated
UPC
815229021657
Contact Size
535 kcmil
Amperage Rating @ 125C
898
Amperage Rating @ 90C
724
Voltage Rating
1000 V
Cable Size
535 Kcmil
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer