RIGPOWER
Image of RMP-C-6M RMP II Cable End Assemblies -Male Contact Part
Image of RMP-C-6M RMP II Cable End Assemblies -Male Contact Part

RMP II Cable End Assemblies -Male Contact Part

$172.94 USD

Brand: RigPower

Catalog ID: RMP-C-6M

646 Male Contact for RMP II Cable End Assembly.

  • Duplex tin plated high conductivity copper with Dead Front Delrin Ring.
  • The heavy spring stainless steel locking band has SIX flared locking clasps which provides a more permanent mounting connection.
  • Contrast profile allows increased contact pressure with reduced insertion force.

General

Catalog Number

RMP-C-6M

Contact Size

646 kcmil

EU RoHS Indicator

Gender

Male

Material

Copper, Tin Plated

Series

RMP Series

UPC

815229021688

Dimensions

Contact Size

646 kcmil

Electrical Ratings

Amperage Rating @ 125C

1009

Amperage Rating @ 90C

814

Voltage Rating

1000 V

Conductor Related

Cable Size

646 Kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator