RMPIII Series, Single Pole Devices, Industrial Grade, Male, Plug, 1135A 1000V AC/DC, Single Conductor, Red
$340.20 USD
Marca: RigPower
ID del Catálogo: RMPIII-CMP-5-M-R
RigPower RMPIII Series High Amperage Single Pole Power connectors are designed to allow for installation in extreme temperatures (-40°C to +55°C) at full load. The RMPIII Series is rated for from 300 to 1135 Amps continuous current at up to 1,000 VAC/VDC (dependent on configuration), and allows for usage of cable sizes ranging from #6 AWG to 777 DLO. The RMPII Series is available in a wide range of styles and up to ten colors to provide correct phase identification.
Thermoset rubber plugs and rubber coated aluminum shells are resistant to salt corrosion, drilling mud, humidity, moisture, oil and dust
Dead front tip on male contact improves safety by eliminating exposed & live surfaces
Low Mating & Unmating Force permits ease of insertion and withdrawal.
Copper Alloy, Sn Plated Contacts and Buss Bars provide maximum conductivity