RIGPOWER
RMPIII Series, Single Pole Devices, Industrial Grade, Male, Plug, 400A 600V AC/DC, Single Conductor, Double Set Screws, Orange
Image of RMPIII-CMP-40-M-O RMPIII Series, Single Pole Devices, Industrial Grade, Male, Plug, 400A 600V AC/DC, Single Conductor, Double Set Screws, Orange
Image of RMPIII-CMP-40-M-O RMPIII Series, Single Pole Devices, Industrial Grade, Male, Plug, 400A 600V AC/DC, Single Conductor, Double Set Screws, Orange

RMPIII Series, Single Pole Devices, Industrial Grade, Male, Plug, 400A 600V AC/DC, Single Conductor, Double Set Screws, Orange

$65.14 USD

Brand: RigPower

Catalog ID: RMPIII-CMP-40-M-O

RigPower RMPIII Series High Amperage Single Pole Power connectors are designed to allow for installation in extreme temperatures (-40°C to +55°C) at full load. The RMPIII Series is rated for from 300 to 1135 Amps continuous current at up to 1,000 VAC/VDC (dependent on configuration), and allows for usage of cable sizes ranging from #6 AWG to 777 DLO. The RMPII Series is available in a wide range of styles and up to ten colors to provide correct phase identification.

  • Extra Long non-conductive inner sleeve
  • Turn and Lock Symbol aids in the mating of devices
  • Easily Identifiable Cable with cut off points for secure fit

General

Application

Drilling Rigs and Portable Power

Catalog Number

RMPIII-CMP-40-M-O

Color

Orange

EU RoHS Indicator

Material

Base Compound - Thermoplastic Elastomer; Contact Material - Brass; Retaining Screw Material - Nylon

Series

RMPIII Series

Type

Pin & Sleeve

UPC

783936186115

Electrical Ratings

Amperage Rating

400 A

Voltage Rating

  • 600 VAC
  • 600 VDC
  • 250 VDC

Conductor Related

Cable Range

2/0 AWG - 4/0 AWG

Certifications And Compliance

Certified Listed

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

EU RoHS Indicator

Nema Rating

UL Enclosure Types 3R, 4X, 12

Operational

Operating Temperature Range Celcius

-20° C to +40° C