TAYMAC
Image of EAC300 EMT Conduit Bodies
*Representative image
Image of EAC300 EMT Conduit Bodies
play
TayMac:® Aluminum Series Conduit Bodies
Image of EAC300 EMT Conduit Bodies

EMT Conduit Bodies

Brand: TayMac

Catalog ID: EAC300

3 in EMT C Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

General

Application

For use with EMT conduit, for pulling access or to split into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.

Catalog Number

EAC300

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

C Type Conduit Bodies

UPC

050169815670

Dimensions

Dimensions

13.465 in x 4.488 in x 4.843 in

Height

4.843 in

Length

13.465 in

Trade Size

3 in

Weight

3.755 lb

Width

4.488 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

1

Pallet Quantity

168