MY LISTS
TAYMAC
Image of DOC320G Outdoor Comforts® Weatherproof Deck Outlet Cover, Gray
Image of DOC320G Outdoor Comforts® Weatherproof Deck Outlet Cover, Gray
play
3D View
play
360 View
+6
TAYMAC®: Deck Outlet Cover

Outdoor Comforts® Weatherproof Deck Outlet Cover, Gray

$58.36 USD

Brand: TayMac

Catalog ID: DOC320G

Collection name: Outdoor Comforts®

Outdoor Comforts® Weatherproof Deck Outlet Cover, Gray.

Place power where you need it! Provides safe, code-compliant way to add an outlet to raised outdoor floors. Suitable for lights, fans, device chargers and other electric appliances. Protects from water spray, rain or snow. Cost effective upgrade for today’s outdoor living.

  • Provides convenient power access on raised wood or composite decks and porches
  • Low profile design meets ADA standards, includes beveled edge and slip-resistant texture
  • Heavy duty UV-resistant polycarbonate for durability even in harsh environments
  • Cord hooks hold two power cords in place, including most 16 gauge grounded extension cords
  • Fits standard duplex, decorator and GFCI receptacles
  • Rain chamber and "drip loop" design provide two levels of in-use protection
  • Pre-attached weatherproof gasket keeps water from entering around the self-closing lid

Product details

OutdoorComforts

General

Application

  • Outdoor
  • In Use

Catalog Number

DOC320G

Color

Gray

Construction

Nonmetallic

Installation Type

Raised Platform (Deck)

Material

Polycarbonate

Number of Gang(s)

1-Gang

UPC

050169996928

Dimensions

Dimensions

8.311 in x 6.996 in x 3.145 in

Height

3.145 in

Length

8.311 in

Weight

0.938 lb

Width

6.996 in

Certifications And Compliance

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

4

Packaging Type

Box

Pallet Quantity

256

Standard Package

4

Media

Videos

play
TAYMAC®: Deck Outlet Cover

3D AR Model

360 View