MY LISTS
TAYMAC
Image of MKG420CS 1-Gang, Complete In-Use Cover Kit - EXTRA DUTY® Hubbell WRTR 15 AMP Self Test GFCI, Standard In-Use Cover, Box
Image of MKG420CS 1-Gang, Complete In-Use Cover Kit - EXTRA DUTY® Hubbell WRTR 15 AMP Self Test GFCI, Standard In-Use Cover, Box
play
3D View
play
360 View
+3
TAYMAC®: Extra-Duty Overview

1-Gang, Complete In-Use Cover Kit - EXTRA DUTY® Hubbell WRTR 15 AMP Self Test GFCI, Standard In-Use Cover, Box

OR

Brand: TayMac

Catalog ID: MKG420CS

Collection name: EXTRA DUTY®

1-Gang, Complete In-Use Cover Kit - EXTRA DUTY® Hubbell WRTR 15 AMP Self Test GFCI, Standard In-Use Cover, Box.

  • Quick-Fit™ keyhole mounting system allows installation in under a minute
  • High quality Hubbell WRTR device included
  • Kit includes box, receptacle and cover
  • Includes attached gasket and mounting hardware
  • Lockable tab

Product details

General

Application

  • In Use

Catalog Number

MKG420CS

Color

Clear

Installation Type

Kits

Mounting Method

Multi-directional

Type

  • Box
  • Cover
  • Device

UPC

050169504413

Dimensions

Cubic Capacity

73.374675 cu.in

Depth

2.75 in

Dimensions

5.1 in x 4.53 in x 5.89 in

Height

5.89 in

Length

5.1 in

Weight

1.606 lb

Width

4.53 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Compliance

Extra-Duty

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

4

Pallet Quantity

252

Media

Videos

play
TAYMAC®: Extra-Duty Overview

3D AR Model

360 View