MY LISTS
TAYMAC
Image of MM2420G 2-Gang Weatherproof In-Use Cover, EXTRA DUTY®, 55-in-1, 2-3/4 in. Deep, Gray
Image of MM2420G 2-Gang Weatherproof In-Use Cover, EXTRA DUTY®, 55-in-1, 2-3/4 in. Deep, Gray
play
TAYMAC®: Extra-Duty Overview
Image of MM2420G 2-Gang Weatherproof In-Use Cover, EXTRA DUTY®, 55-in-1, 2-3/4 in. Deep, Gray

2-Gang Weatherproof In-Use Cover, EXTRA DUTY®, 55-in-1, 2-3/4 in. Deep, Gray

Brand: TayMac

Catalog ID: MM2420G

Collection name: EXTRA DUTY®

2-Gang Weatherproof In-Use Cover, EXTRA DUTY®, 55-in-1, 2-3/4 in. Deep, Gray

  • High-impact polycarbonate construction provides maximum durability
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast )for 55-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable tab (1/8 in. shackle)
  • Extra Duty® rated
  • Includes attached gasket and mounting hardware
  • 2.75 in. deep
  • Vertical mount

Product details

ExtraDuty

General

Application

In Use

Catalog Number

MM2420G

Color

Gray

Construction

Nonmetallic

Cover Type

In-Use

Material

Polycarbonate

Mounting Method

Vertical

Number of Gang(s)

2-Gang

Type

Cover

UPC

050169916629

Dimensions

Actual Depth

3.07 in

Cubic Capacity

82.72605 cu.in

Depth

2.75 in

Height

5.54 in

Weight

0.775 lb

Width

5.43 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Compliance

Extra-Duty

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

4

Packaging Type

Shrink

Pallet Quantity

384

Standard Package

6

Media

Videos

play
TAYMAC®: Extra-Duty Overview