Image of MX3200 1-Gang Weatherproof In-Use Cover, EXTRA DUTY®,Vertical, 8-in-1, 3-1/2 in. Deep, Gray
Image of MX3200 1-Gang Weatherproof In-Use Cover, EXTRA DUTY®,Vertical, 8-in-1, 3-1/2 in. Deep, Gray
play
3D View
play
360 View
+5
TAYMAC®: Extra-Duty Overview

1-Gang Weatherproof In-Use Cover, EXTRA DUTY®,Vertical, 8-in-1, 3-1/2 in. Deep, Gray

OR

Brand: TayMac

Catalog ID: MX3200

Collection name: RaynGuard;Extra Duty

1-Gang Weatherproof In-Use Cover, EXTRA DUTY®,Vertical, 8-in-1, 3.125 in. Deep, Gray

  • Heavy duty die-cast metal construction with premium powder coat
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 8-in-1 custom device configurations, comes pre-configured for GFCI
  • Includes attached gasket and mounting hardware
  • Lockable tab
  • Extra Duty® rated
  • Vertical mount

Product details

ExtraDuty

General

Application

In Use

Catalog Number

MX3200

Color

Gray

Construction

Metallic

Cover Type

In-Use

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Mounting Method

Vertical

Number of Gang(s)

1-Gang

Type

Cover

UPC

092326104760

Dimensions

Cubic Capacity

64.45125 cu.in

Depth

3.125 in

Height

6.12 in

Weight

0.62 lb

Width

3.37 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Compliance

Extra-Duty

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

4

Packaging Type

Shrink

Pallet Quantity

720

Standard Package

4

Media

Videos

play
TAYMAC®: Extra-Duty Overview
play
TAYMAC®: Metallic Extra Duty Weatherproof In-Use Device Covers

3D AR Model

360 View