MY LISTS
TAYMAC
Image of 4400WH 2-Gang MASQUE® 2000 Wallplate, 2-Toggle, White
Image of 4400WH 2-Gang MASQUE® 2000 Wallplate, 2-Toggle, White
play
MASQUE® Wallplates
Buy America(n) Qualified

2-Gang MASQUE® 2000 Wallplate, 2-Toggle, White

Brand: TayMac

Catalog ID: 4400WH

Collection name: MASQUE®

2-Gang MASQUE® 2000 Wallplate, 2-Toggle, White

  • Achieve fantastic colors - MASQUE® 2000 Series wall plates are easily painted or wallpapered to match or complement walls
  • Unbreakable premium plastic wall plates
  • Won't not crack or distort during installation
  • Hides outdated, discolored outlets
  • Includes screw(s) in matching finish

Product details

General

Application

Designed for home and commercial use for enhanced ascetics and durability.

Catalog Number

4400WH

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

Textured

Material

Plastic

Number of Gang(s)

2-Gang

Series

Toggle

Sub Brand

MASQUE® 2000 Series

UPC

092326100946

Wall Plate Opening

Toggle

Dimensions

Dimensions

0.31 in x 4.75 in x 4.75 in

Height

4.75 in

Length

0.31 in

Weight

0.07 lb

Width

4.75 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

5390

Resources and downloads

Customer Notices

Specifications

Certifications

Sales Drawings

Terms and Conditions

Media

Videos

play
MASQUE® Wallplates