Non-Metallic Round Box Adapter, Gray
Request a Quote
Brand:
Bell
Catalog ID:
PRBA400G
Prop 65 - Cancer & Reproductive Harm Notice
Non-Metallic Round Box Adapter, Gray
Product details
Resources and downloads
Product details
General
Color
Gray
Construction
Nonmetallic
EU RoHS Indicator
Contact Manufacturer
Material
Polycarbonate
Type
Extension/Adapter
UPC
050169986448
Weather Resistant
Yes
Dimensions
Actual Depth
0.37 in
Height
4.73 in
Weight
0.05 lb
Width
4.01 in
Logistics
Carton Quantity
10
Pallet Quantity
2800
Standard Package
10
Resources and downloads
Customer Notices
Prop 65 - Cancer & Reproductive Harm Notice
Specifications
PRBA400G
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
In-Use Covers and Conduit Bodies C1-C40_1
Sales Drawings
PRBA400G
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions