MY LISTS
TAYMAC
Image of 5070W 1-Gang MASQUE® 2000 Wallplate, Toggle Cover, White
Image of 5070W 1-Gang MASQUE® 2000 Wallplate, Toggle Cover, White
play
MASQUE® Wallplates

1-Gang MASQUE® 2000 Wallplate, Toggle Cover, White

Brand: TayMac

Catalog ID: 5070W

Collection name: MASQUE®

1-Gang MASQUE® 2000 Wallplate, Toggle Cover, White

TayMac® MASQUE® 2000 Series Cover wall plates are designed for residential and commercial use. The wall plates provide enhanced aesthetics and durability. Includes screws in matching finish.

  • Achieve fantastic colors - MASQUE® 2000 Series wall plates are easily painted or wallpapered to match or complement walls
  • Unbreakable premium plastic wall plates
  • Won't not crack or distort during installation
  • Hides outdated, discolored outlets
  • Includes screw(s) in matching finish

Product details

General

Application

Designed for home and commercial use for enhanced ascetics and durability.

Catalog Number

5070W

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

Textured

Material

Plastic

Number of Gang(s)

1-Gang

Series

Toggle Cover Up

Sub Brand

MASQUE® 2000 Series

UPC

092326104425

Wall Plate Opening

Toggle

Dimensions

Dimensions

0.902 in x 2.925 in x 4.748 in

Height

4.748 in

Length

0.902 in

Weight

0.079 lb

Width

2.925 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

4900

Resources and downloads

Customer Notices

Specifications

Sales Drawings

Terms and Conditions

Media

Videos

play
MASQUE® Wallplates