Star-Line Victory Series Control Connectors, XP - AF Series Receptacles
Image of  Star-Line Victory Series Control Connectors, XP - AF Series Receptacles
Image of  Star-Line Victory Series Control Connectors, XP - AF Series Receptacles

Star-Line Victory Series Control Connectors, XP - AF Series Receptacles

Brand: Vantage Technologies

Vantage XP (Explosionproof) Star-Line Victory Series Control connectors, offered in 6061-T6 Hard Anodized Aluminum or Aluminum Nickel Bronze hardware, were designed and tested to make and break live circuits within Division 1 and Zone 1 hazardous (classified) locations worldwide. Inserts available with 10, 19, 20, 37, 55, 61, 68 or 100 contact configurations in contact sizes 10, 12, 16 or 18 gauge rated 10/20&30, 10/20, 6.5/15, or 3.5/10 circuit-breaking / non-circuit breaking amperages respectively , 250 / 480 AC and 125 DC Voltage at 50 / 60 or 400Hz Frequencies.

  • Multiple pin configurations available
  • Available in multiple shell sizes

General

EU RoHS Indicator

Finish Type

Van-Guard Baked Polymer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Pins

Available Options: 10, 19, 20, 37, 55, 61, 68, 100

Shell Size

Available Options: 16, 20, 24

Dimensions

Pin Size

Available Options: 12 AWG, 16 AWG, 18 AWG

Shell Size

Available Options: 16, 20, 24

Electrical Ratings

Amperage Rating

3.5 - 20 A

Voltage Rating

  • 250 VAC
  • 125 VDC

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class II, Divisions 1 & 2, Groups F, G

IP Rating

  • IP66
  • IP67

Configuration

Number Of Pins

Available Options: 10, 19, 20, 37, 55, 61, 68, 100