Star-Line Victory Series Power Connectors, XP - GD Series Receptacles
Image of  Star-Line Victory Series Power Connectors, XP - GD Series Receptacles

Star-Line Victory Series Power Connectors, XP - GD Series Receptacles

Brand: Vantage Technologies

Vantage XP (Explosionproof) Star-Line Victory Series Power connectors, offered in 6061-T6 Hard Anodized Aluminum or Aluminum Nickel Bronze hardware, were designed and tested to make and break live circuits within Division 1 and Zone 1 hazardous (classified) locations worldwide. Inserts available with 2 Pole 3 Wire, 3 Pole 4 Wire, 4 Pole 5 Wire or 3 Pole 4 Wire + 2 Relay contact configurations in 30/32, 60/63, 100/125 and 200/260 circuit-breaking / non-circuit breaking amperages, 480 / 600 / 1000 AC and 250 DC Voltage at 50 / 60 or 400Hz Frequencies.

  • Multiple pin configurations available
  • Available in multiple shell sizes

General

EU RoHS Indicator

Finish Type

Anodized

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Electrical Ratings

Amperage Rating

30-260 A

Frequency Rating

60/400 Hz

Voltage Rating

600 VAC

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class II, Divisions 1 & 2, Groups F, G

IP Rating

  • IP66
  • IP67