MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of HBL328DCP Wallplates and Boxes, Marine Products, 24-32V DC, Male Plug, For Trolling Motor, Yellow, Corrosion Resistant
Image of HBL328DCP Wallplates and Boxes, Marine Products, 24-32V DC, Male Plug, For Trolling Motor, Yellow, Corrosion Resistant
play
Marine Electrical Products

Wallplates and Boxes, Marine Products, 24-32V DC, Male Plug, For Trolling Motor, Yellow, Corrosion Resistant

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL328DCP

Marine 24-32V DC Male Plug, for Trolling Motor, Corrosion Resistant

Hubbell has a DC rated electrical system designed specifically for larger electric fishing reel systems. Up until now, larger electric fishing reel systems typically utilized conventional 30 Amp AC rated devices since an appropriately rated DC system was not available. The system features a corrosion-resistant plug, connector body and receptacle and can be used along with a Hubbell outlet box and weatherproof cover plate to complete the installation. These devices are all rated at 28 Volt DC and applicable for all 12, 24 and 32 Volt DC fishing reel systems. The devices are UL listed and CSA certified. All devices are made of high-visibility yellow nylon that is impact resistant and UV stabilized for longer life. Also, the contacts are nickel plated for corrosion resistance.

Product details

General

Application

Electric Fishing Reel Devices

Catalog Number

HBL328DCP

Color

Yellow

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Item Type

Insulgrip

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Product Type - Electric Fishing Reel Devices
  • Version - Yellow Locking Plug

UPC

783585353128

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

30 A

Connectivity

Screw Terminals

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Single Phase

Voltage Rating

28V DC kV

Voltage Rating Description

28V DC kV

Wattage

840

Conductor Related

Cord Type

All Listed Portables

Number Of Wires

3-Wire Grounding

Wire Size

#12 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

50

Pallet Quantity

720

Media

Videos

play
Marine Electrical Products