HUBBELL WIRING DEVICE-KELLEMS
WBP_hbl7320_PRODIMAGE
WBP_hbl7320_PRODIMAGE

Wallplates and Boxes, Non-Weatherproof Covers, 1-Gang, 1) 1.60" Opening, Standard Size, Cast Aluminum, Without Lift Cover

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL7320

Wallplates and Boxes, Non-Weatherproof Covers, 1-Gang, 1) 1.60" Opening, Standard Size, Cast Aluminum, Without Lift Cover

Standard Product

Product details

General

Application

1.40" Opening

Catalog Number

HBL7320

Color

Construction

Cast

EU RoHS Indicator

No

Item Type

Non-Weatherproof Covers

Knockouts

None

Material

Aluminum, Cast

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • -
  • Material - Aluminum

Style

For switches/receptacles with Face Diameter 1.36–1.58 in.

Type

Covers

UPC

783585809304

Dimensions

Display Size

1-Gang

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10