MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of HBL5479C Straight Blade Devices, Receptacles, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 20A 250V, 6-20R, White, Single Pack
Image of HBL5479C Straight Blade Devices, Receptacles, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 20A 250V, 6-20R, White, Single Pack
play
Insulgrip Twist-Lock and Straight Blade Devices

Straight Blade Devices, Receptacles, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 20A 250V, 6-20R, White, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5479C

Straight Blade Devices, Receptacles, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 20A 250V, 6-20R, White, Single Pack.

  • Impact resistant thermoplastic construction
  • Backwired terminations for ease of installation
  • #8-32 Multiple drive terminal screws
  • Mounting screws included

Product details

General

Application

  • Heavy Duty

Catalog Number

HBL5479C

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

2

Item Type

Flanged Single

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #18-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Extra Heavy Duty

Specifications

  • Assembly Screws - Steel - nickel plated
  • Contacts - Brass
  • Housing - Nylon
  • Mounting Screws - Nickel plated brass
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #8-32 Brass, Multiple Drive

Type

Flanged Receptacle

UPC

783585175058

Dimensions

Dimensions

1.72 in x 2.56 in x 2.56 in

Display Size

Standard Sized Product

Height

2.56 in

Length

1.72 in

Weight

0.2 lb

Width

2.56 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250 V

Wattage

5000 W

Conductor Related

Number Of Wires

3-Wire

Wire Size

#18 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA, C22.2, No. 42
  • NEMA® WD-6 Compliant
  • UL Listed, File E2186

Nema Rating

6-20R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Media

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices