
Brand: Hubbell Wiring Device-Kellems
Catalog ID: SFUSBABB
Standard Product
Application
Snap-Fit USB Jack
Catalog Number
SFUSBABB
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
USB
Temperature Rating
Per TIA
Type
Data
UPC
662620287638
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Temperature Rating
Per TIA
Carton Quantity
25