MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of GFPST3C15MTL Circuit Guard® Extra Heavy Duty Portable GFCI Line Cord with Manual Set, 15A, 120V AC, 3', Yellow
Image of GFPST3C15MTL Circuit Guard® Extra Heavy Duty Portable GFCI Line Cord with Manual Set, 15A, 120V AC, 3', Yellow

Circuit Guard® Extra Heavy Duty Portable GFCI Line Cord with Manual Set, 15A, 120V AC, 3', Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFPST3C15MTL

Power Protection Products, GFCI Linecords, Commercial, Manual Set, 15A 120V AC, L5-15R, 3' Cord Length, 4-6 mA Trip Level, Yellow

Manual Set

Product details

General

Application

  • Line Cord with Male/Female Ends

Catalog Number

GFPST3C15MTL

Color

Yellow

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Twist-Lock®

Material - Insulation

Elastomer

Material - Jacket

PVC

Series

Extra Heavy Duty

Specifications

  • Buttons - Rubber
  • Housing - PVC

Style

Manual Set

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Type

Line Cord

UPC

783585703435

Dimensions

Outside Diameter

0.245

Weight

1.35 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

3

Strands

Multi

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads