MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of HBL340PB Cord and Cable Reels, Pivot Base, For Commercial Reels, 340 Degree, Yellow
Image of HBL340PB Cord and Cable Reels, Pivot Base, For Commercial Reels, 340 Degree, Yellow
Discontinued

Cord and Cable Reels, Pivot Base, For Commercial Reels, 340 Degree, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL340PB

Cord and Cable Reel Pivot Base, for Commercial Reels, 340 Degree

  • Steel construction with yellow powder coat finish

Product details

General

Catalog Number

HBL340PB

Color

Construction

Steel

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

340 Degree Pivot Base

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environment - Operations - Dry, indoor, non-hazardous locations

Series

Heavy Duty Industrial

Specifications

  • Classification - Commercial/Industrial
  • Weight Lbs. (kg) - 5 (2.3)

Style

Pivot Base

Type

Accessory

UPC

783585213361

Conductor Related

Nema Color

Yellow

Certifications And Compliance

Industry Standard(s)

  • CSA C22.2 No. 21 Certified
  • UL 355 Listed