MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of HBL2323VY Locking Devices, Twist-Lock®, Valise, Female Connector Body, 20A 250V, 2-Pole 3-Wire Grounding, L6-20R, Screw Terminal, Yellow
Image of HBL2323VY Locking Devices, Twist-Lock®, Valise, Female Connector Body, 20A 250V, 2-Pole 3-Wire Grounding, L6-20R, Screw Terminal, Yellow

Locking Devices, Twist-Lock®, Valise, Female Connector Body, 20A 250V, 2-Pole 3-Wire Grounding, L6-20R, Screw Terminal, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2323VY

Locking Devices, Twist-Lock®, Vasile®, Connector Body, 20A 250V, 2-Pole 3-Wire Grounding, NEMA L6-20R, Yellow Nylon.

  • Unique patented clamp type terminals provide a superior electrical connection by “bundling” the conductor strands when clamps are tightened
  • Totally insulated impact and crush resistant nylon body
  • Powerful cord grip prevents conductor slippage and strain on wiring terminals

Product details

General

Application

Heavy Duty Industrial

Catalog Number

HBL2323VY

Color

Yellow

Cord Range

0.325"-0.720"(8.26-18.3)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

20A Valise® Connector

Material

Nylon

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL 94 or CSA 22.2 No. 0.6
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperature - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #14 AWG- #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Clamp Screws - #8 - 32 Steel - Zinc plated (Philips / Slotted / Robertson)
  • Contacts - Brass
  • Housing - Yellow nylon
  • Terminal Clamps - Steel - Nickel plated
  • Terminal Screws - #8 - 32 Steel (Philips / Slotted / Robertson)

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

UPC

783585235653

Dimensions

Dimensions

3.50 in x 1.81 in x 1.81 in

Display Size

Standard

Height

1.81 in

Length

3.5 in

Weight

0.25 lb

Width

1.81 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

250 VAC

Voltage Rating Description

250 VAC

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L6-20R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10