MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of 15T6P10 Premise Wiring Products, Audio/Video Connector, D-Sub, 15-Pin, Female 8- Pin to Female, 8" Tail, 10 Pack
Image of 15T6P10 Premise Wiring Products, Audio/Video Connector, D-Sub, 15-Pin, Female 8- Pin to Female, 8" Tail, 10 Pack
Discontinued

Premise Wiring Products, Audio/Video Connector, D-Sub, 15-Pin, Female 8- Pin to Female, 8" Tail, 10 Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 15T6P10

Premise Wiring Products, Audio/Video Connector, D-Sub, 15-Pin, Female 8- Pin to Female, 8" Tail, 10 Pack

  • D-Sub
  • 15-Pin
  • Female 8- Pin to Female

Product details

General

Application

15 Pin to 8 Pin Connector W/ 8" Tail

Catalog Number

15T6P10

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

X-END AV Plug-n-Play System

Material - Mounting Hardware

Snap-On- Snap-Fit

Temperature Rating

Per TIA

Type

VGA

UPC

662620286693

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

30

Resources and downloads