MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of S1R6SPH25 Recessed 6" Series, Sub Plate, 50% Right Side, (4) 20A Pre-Wired Receptacles, 1 or 2 Circuits, 25" Leads
Image of S1R6SPH25 Recessed 6" Series, Sub Plate, 50% Right Side, (4) 20A Pre-Wired Receptacles, 1 or 2 Circuits, 25" Leads

Recessed 6" Series, Sub Plate, 50% Right Side, (4) 20A Pre-Wired Receptacles, 1 or 2 Circuits, 25" Leads

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R6SPH25

Fire Rated Poke Throughs, Recessed 6" Series, Sub Plate, 50% Right Side, (4) 20A Pre-Wired Receptacles, 1 or 2 Circuits, 25" Leads

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

Product details

General

Accessory Type

Sub Plate

Application

6" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R6SPH25

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

White Paint

Item Type

6" Recessed Fire-Rated Poke-Through Components

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Number Of Outlets

(4) 20A Pre-Wired Receptacles, 1 or 2 Circuits, 18" Leads

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

6" Recessed Rated Poke Through Sub Plates

UPC

783585545028

Certifications And Compliance

Industry Standard(s)

cULus Listed