MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of WLAS277W Switches and Lighting Control, DecoratorSwitch, Wireless, Single Pole, 277V AC, White
Image of WLAS277W Switches and Lighting Control, DecoratorSwitch, Wireless, Single Pole, 277V AC, White

Switches and Lighting Control, DecoratorSwitch, Wireless, Single Pole, 277V AC, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WLAS277W

Switches and Lighting Control, DecoratorSwitch, Wireless, Single Pole, 277V AC, White

  • Wall Switches - for 277V AC Only

Product details

General

Catalog Number

WLAS277W

Color

White

EU RoHS Indicator

Contact Manufacturer

Series

Passive Infrared

Style

Accessories

Type

Wireless - Ceiling Mount

UPC

783585256023

Electrical Ratings

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277V AC

Logistics

Carton Quantity

24