MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of ATP1500CL Switches and Lighting Control, H-MOSS, Occupancy Sensor, Adaptive PIR, Ceiling Mount, 1500 Square Feet, 120V AC
Image of ATP1500CL Switches and Lighting Control, H-MOSS, Occupancy Sensor, Adaptive PIR, Ceiling Mount, 1500 Square Feet, 120V AC
Image of ATP1500CL Switches and Lighting Control, H-MOSS, Occupancy Sensor, Adaptive PIR, Ceiling Mount, 1500 Square Feet, 120V AC

Switches and Lighting Control, H-MOSS, Occupancy Sensor, Adaptive PIR, Ceiling Mount, 1500 Square Feet, 120V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: ATP1500CL

Switches and Lighting Control, H-MOSS, Occupancy Sensor, Adaptive PIR, Ceiling Mount, 1500 Square Feet, 120V AC

Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.

  • Coverage 1500 sq. ft. (360°), line voltage sensor
  • Long range major motion detection
  • Self-contained power supply with high load relay
  • Directly mounts to 4" octagon boxes, 2.125" deep
  • Office White ABS enclosure blends with ceiling tile
  • Red LED indicates passive infrared detection
  • "Install and Forget" operation. Auto-adjusting adaptive technology eliminates manual adjustments

Product details

General

Application

Compatible with most LED and CFL

Catalog Number

ATP1500CL

Color

White

EU RoHS Indicator

No

Humidity

0% to 95% non-condensing relative humidity

Indicator(s) Type

PIR= Red LED

Item Type

Line voltage Ceiling Sensors

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Mounting Type

Ceiling Mount

Operating Temperature

32°F to 104°F (0°C to 40°C) with rate of change not exceeding 20°F(11°C) per hour

Performance

  • Controls - Ambient Light - 1 to 1000 foot candles
  • Controls - Sensitivity - Adaptive 0 to 100%
  • Controls - Time Delay - Test (8 seconds), adaptive 8 to 40 minutes
  • Electrical - Load Rating - 20A 120 VAC Incandescent, 20A 120 or 277 VAC Magnetic Ballast, 16A 120 or 277 VAC Electronic Ballast, 1HP 120 VAC Motor Load, 3/4HP 277 VAC Motor Load
  • Electrical - Power Supply - 120-277V AC, 50/60Hz Single Phase
  • Environmental - Operating Temperature - 32°F to 104°F (0°C to 40°C) with rate of change not exceeding 20°F (11°C) per hour
  • Environmental - Storage Temperature - -20°F to 150°F (-29°C to 65°C), 0% to 95% non-condensing relative humidity
  • Sensing Indicators - Passive Infrared - Red LED

Series

Passive Infrared

Specifications

  • Dimensions - 4.5"D x 3.4"H
  • Housing - Flame retardant UL 94 V-0 ABS
  • Lens - Polyethylene
  • Mounting Height - 8 to 12 feet

Storage Temperature Range

-20°F to 150°F (-29°C to 65°C)

Style

Ceiling Mount

Type

Sensors

UPC

783585256948

Dimensions

Diameter

4.5 in

Height

3.4 in

Mounting Height

8-12 ft

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Frequency Rating

50/60 Hz

Sensitivity

Adaptive 0 to 100%

Supply Voltage

120-277V AC, 50/60Hz Single Phas

Voltage Rating

120-277 VAC

Voltage Rating Description

120/277V AC

Certifications And Compliance

Industry Standard(s)

  • ASHRAE 90.1 Compliant
  • cULus Listed To UL244A

Logistics

Carton Quantity

12

Pallet Quantity

672