MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of HBL26W75IN Watertight Devices, Accessories, Replacement Interior, 20A 3 Phase 250V, L15-20P, White
Image of HBL26W75IN Watertight Devices, Accessories, Replacement Interior, 20A 3 Phase 250V, L15-20P, White
play
Watertight Products

Watertight Devices, Accessories, Replacement Interior, 20A 3 Phase 250V, L15-20P, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL26W75IN

Watertight Devices, Accessories, Replacement Interior, 20A 3 Phase 250V, L15-20P, White

Product details

General

Catalog Number

HBL26W75IN

EU RoHS Indicator

Contact Manufacturer

Item Type

Watertight Devices 20A Replacement Interior

Number Of Poles

3-Pole

Performance

Environmental - Flammability - UL94 V-2

Type

Interiors

UPC

783585456324

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

3 Phase 250 VAC

Voltage Rating Description

3 Phase 250 VAC

Conductor Related

Number Of Wires

4-Wire

Certifications And Compliance

Industry Standard(s)

Meets NEMA WD-1, WD-6 And ANSI Standards

Nema Rating

L15-20P

Logistics

Carton Quantity

50

Media

Videos

play
Watertight Products