MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of NSOBX10D Cabinets, Net Select, Hinged Door Only, With Latch, White
Image of NSOBX10D Cabinets, Net Select, Hinged Door Only, With Latch, White
Discontinued

Cabinets, Net Select, Hinged Door Only, With Latch, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NSOBX10D

Cabinets, Net Select, Hinged Door Only, With Latch, White

  • Flush or surface mount enclosure
  • Integral trim ring hides rough-in hole in sheet rock
  • Hinged cover can be mounted to swing from either side

Product details

General

Catalog Number

NSOBX10D

EU RoHS Indicator

Yes

Item Type

Small Network Enclosure

Size

10"

Specifications

  • Depth - 0.58” (15)
  • Finish - White, powder coat
  • Height - 11.55” (293
  • Material - 20-18 gauge steel
  • Width - 15.65” (398)

Type

Hinged Door

UPC

883778503726

Dimensions

Thickness

0.0781

Width

16.2 in

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity

8