Brand: Hubbell Wiring Device-Kellems
Catalog ID: CFB7TALU
1/2" Square Edging for Tile Insert
Application
For Use with Concrete Floor Boxes
Application - For Use On
Concrete
Catalog Number
CFB7TALU
Color
Aluminum Flange Finish
EU RoHS Indicator
No
Finish Type
Item Type
Material
Composite
Material - Mounting Hardware
Screw Mounting
Mounting Method
Mounts to Box
Mounting Type
(8) Screw Mount
OEM Brand Name
Hubbell Wiring Device-Kellems
Size
7-Gang
Sub Brand
Recessed Concrete Floor Boxes
Type
Recessed Floor Box Cover
UPC
783585212982
Dimensions
10.5 in x 12.5 in x 0.5 in
Height
0.5 in
Length
10.5 in
Size
7-Gang
Width
12.5 in
Cable Entry
(1) Egress Door
EU RoHS Indicator
No
Industry Standard(s)
Mounting Method
Mounts to Box