HUBBELL WIRING DEVICE-KELLEMS
Image of HBL501032W Cord and Cable Reels, Weatherproof Cord Reel, 50', 10/3 SO Cord, Yellow
Image of HBL501032W Cord and Cable Reels, Weatherproof Cord Reel, 50', 10/3 SO Cord, Yellow
Buy America(n) Qualified

Cord and Cable Reels, Weatherproof Cord Reel, 50', 10/3 SO Cord, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL501032W

Weatherproof Cord Reel, 50', 10/3 SO Cord

  • Ratchet lock can be disengaged in field
  • Optional pivot base allows 340° rotation of reel
  • Multi-position roller guide can be mounted in four different positions

Product details

General

Application

  • Bench, Ceiling and Wall Mounted

Base Type

Optional

Cable Length

50 Ft

Cable Type

#10/3 SOW-A

Catalog Number

HBL501032W

Color

Construction

Steel

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

Reel with Stripped Leads

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environment - Enclosure Type - Type 4X enclosure, CAN/CSA - C22.2 No. 21
  • Environment - Operation - Dry, indoor and wet and damp outdoor non-hazardous location

Series

Heavy Duty Industrial

Specifications

  • Cable Length - 50' (15.2)
  • Weatherproof Reel Type - 16" Reel with 10/3 SOW-A Cable
  • Weight Lbs. (kg) - 86 (39.0)

Style

16" Reel

Type

Weatherproof Reel

UPC

783585209258

Dimensions

Cable Length Active

600

Cable Length Inactive

60

Reel Frame Dimension

Steel

Electrical Ratings

Amperage Rating

25 A

Current / Amperage Rating

25 A

Voltage Rating

600 VAC

Voltage Rating Description

600 VAC

Conductor Related

Cable Specification

10/3 SOW-A

Feeder Cord

10/3 SOW-A

Nema Color

White

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Industry Standard(s)

UL 355 and CSA, C22.2 No. 21

Logistics

Carton Quantity

1