HUBBELL WIRING DEVICE-KELLEMS
Image of HBL5361STBL EdgeConnectâ„¢ Single Receptacle, 20A, 125V, Blue
Image of HBL5361STBL EdgeConnectâ„¢ Single Receptacle, 20A, 125V, Blue
play
Image of HBL5361STBL EdgeConnectâ„¢ Single Receptacle, 20A, 125V, Blue
Image of HBL5361STBL EdgeConnectâ„¢ Single Receptacle, 20A, 125V, Blue

EdgeConnectâ„¢ Single Receptacle, 20A, 125V, Blue

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5361STBL

EdgeConnectâ„¢ Single Straight Blade Receptacle, Screwless Termination Technology, Industrial, 20A Blue

EdgeConnectâ„¢ patented spring clamp terminals allow for faster installation and screwless terminations. The connection with the contact actually strengthens over time providing the safest, most reliable wiring.

  • Color coded plungers for simpler installation
  • Accepts 14-10 AWG solid or stranded wire for any application
  • Reduce your installation time and move on to your next job faster
  • Easily rewire by using built in leverage points to life plungers with small screwdriver

Screwless termination for easier and faster installation.

Product details

General

Application

Spring clamp terminal strengthens over time providing a more reliable connection.

Catalog Number

HBL5361STBL

Color

Blue

Series

EdgeConnectâ„¢

Style

Flat Face

Type

Single Receptacle

UPC

783585965918

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

125 V

Conductor Related

Wire Size

14-10AWG Solid or Stranded

Certifications And Compliance

Industry Standard(s)

UL Listed to UL498 File No. E2186, Certified to CSA 22.2, No. 42 File 285, NEMA® WD-6 Compliant

Nema Rating

NEMA® WD-6 Compliant

Logistics

Carton Quantity

10

Media

Videos

play
Hubbell® EdgeConnect™ Technology