HUBBELL WIRING DEVICE-KELLEMS
Image of CFBS1R4SFB Galvanized Stamped Steel Box, 4" CFBS1R4 Series, 5.00" Minimum Depth of Pour
Image of CFBS1R4SFB Galvanized Stamped Steel Box, 4" CFBS1R4 Series, 5.00" Minimum Depth of Pour
play
SystemOne Recessed Floor Boxes

Galvanized Stamped Steel Box, 4" CFBS1R4 Series, 5.00" Minimum Depth of Pour

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFBS1R4SFB

Concrete Floorboxes, Recessed, Galvanized Stamped Steel Box, 4" CFBS1R4 Series, 5.00" Minimum Depth of Pour

  • Galvanized Stamped Steel Recessed 4" Round Floorbox
  • For Use In Concrete Floors
  • 5.00" Minimum Depth of Pour
  • Box Includes Installation Cover

Product details

General

Application

  • For Use in Concrete Floors

Application - For Use On

Concrete

Catalog Number

CFBS1R4SFB

Color

Metallic

Construction

Fabricated

EU RoHS Indicator

Contact Manufacturer

Knockouts

2) 3/4"- 1 1/4", 2) 3/4" - 2"

Material

Composite

Mounting Method

Cast into Slab

Series

Recessed - CFB Series

Size

4 Inch Round

Sub Brand

Recessed Concrete Floor Boxes

Type

4" Round Recessed Floor Box

UPC

783585544663

Dimensions

Dimensions

7.4 in x 6.32 in x 6 in

Height

6 in

Length

7.4 in

Width

6.32 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Logistics

Carton Quantity

1

Pallet Quantity

100

Media

Videos

play
SystemOne Recessed Floor Boxes