MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image not found

Heavy Duty Products, IEC Pin and Sleeve Devices, Hubbell-PRO, Female, Receptacle, 16/20 A 200-415 VAC, 4-POLE 5-WIRE, Red, Splash Proof

Brand: Hubbell Wiring Device-Kellems

Catalog ID: C520AR6SA

Heavy Duty Products, IEC Pin and Sleeve Devices, Hubbell-PRO, Female, Receptacle, 16/20 A 200-415 VAC, 4-POLE 5-WIRE, Red, Splash Proof

Hubbell-PRO Commercial Pin and Sleeve Devices - Hubbell has the IEC Pin and Sleeve Solution — No Matter what Environment or Application! Hubbell-PRO pin and sleeve is value engineered for commercial and light duty applications. Devices are UL certified conforming to IEC 60309, UL 1682 and are dual-rated where applicable. North American devices are offered in 20A, 30A, 60A and 100A; European devices are available in 16A, 32A, 63A and 125A versions. A complete line of watertight and splash proof versions are available. Numerous features provide installation efficiencies including Edge Series Screwless terminations, glandless water ingress protection, bulk packs and NPT threaded versions for adapter free installations for liquid light applications.

  • IP44 environmental ratings
  • Impact and corrosion resistant insulated non-metallic housing
  • Sequential contact engagement to prevent a momentary over-voltage
  • Color coded housings provide quick identification of mating devices