MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of HBLS4100C7W Heavy Duty Products, IEC Pin and Sleeve,Connector Switched, 100 A 3 Phase 480 VAC
Image of HBLS4100C7W Heavy Duty Products, IEC Pin and Sleeve,Connector Switched, 100 A 3 Phase 480 VAC
play
Advantage Series Switch-Rated Pin & Sleeve

Heavy Duty Products, IEC Pin and Sleeve,Connector Switched, 100 A 3 Phase 480 VAC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLS4100C7W

Heavy Duty Products, IEC Pin and Sleeve,Connector Switched, 100 A 3 Phase 480 VAC3-Pole 4-Wire Grounding, NEMA 4X/IP69k

Advantage® Series Pin and Sleeve Switch-Rated - Hubbell Wiring Device-Kellems Advantage® Series Pin and Sleeve SwitchRated Devices are IEC 60309-2 compatible devices that are approved as a disconnecting means for motor and branch circuits. Compact design, this device is similar in size to standard IEC 60309-2 devices. Robust and durable housing, UV-stabilized, impact and corrosion-resistant PBT housing is designed to withstand harsh industrial environments. Stainless steel hardware provides superior corrosion resistance in wet and harsh environments Receptacles mount to standard Hubbell IEC Pin and Sleeve back boxes. The Advantage® Series has a UL witnessed IP69k and 4X,12 environmental rating, two power-indicating LEDs, continuous ground engagement, labelless laser markings and a compact and ergonomic design. Hubbell’s Pin and Sleeve connections have always been safe – that hasn’t changed. The Advantage® series simply has more… Advantages.

Watertight

Product details

General

Application

Industrial/Commercial

Catalog Number

HBLS4100C7W

Color

Red

Environmental Conditions

Watertight

EU RoHS Indicator

Contact Manufacturer

Ingress Protection

TYPE 3R,3RX,4X AND IP68,IP69K

Insulation

Insulated Body

Material

Composite

Mounting Type

Cord Mounted

Number Of Poles

3-Pole

Series

Advantage® Switch-Rated

Size

Standard

Style

IP69k NEMA 4X

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact

Type

Watertight Connector

UPC

783585575322

Electrical Ratings

Amperage Rating

100 A

Current / Amperage Rating

100 A

Dielectric Strength

Withstand 3000V AC

Phase

Three Phase

Voltage Rating

3 Phase 480 VAC

Conductor Related

Number of Conductors

4-Wire Grounding

Number Of Wires

4-Wire

Wire Size

#6AWG - #1AWG

Certifications And Compliance

Industry Standard(s)

  • UL Listed, File E146033
  • CSA Certified File LR280C
  • UL Classified to IEC 60309-1 IEC 60309-2

Nema Rating

Non-NEMA

Media

Videos

play
Advantage Series Switch-Rated Pin & Sleeve