
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HI650AA
Standard Product
Application
Category 6
Catalog Number
HI650AA
Color
Black
EU RoHS Indicator
Yes
Item Type
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
Plug Type
RJ45
Sub Brand
Copper Patch Cords
Temperature Rating
Per TIA
Type
HI-IMPACT Cat6
UPC
662620856230
Length
50 ft
Outside Diameter
0.23 in
Conductor Stranding
Solid
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#24 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
UL1863
Temperature Rating
Per TIA
Carton Quantity
5