HUBBELL WIRING DEVICE-KELLEMS
Image of HBLGWEP Metal Raceway Touch Up Paint Pen, Gray
Image of HBLGWEP Metal Raceway Touch Up Paint Pen, Gray

Metal Raceway Touch Up Paint Pen, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLGWEP

Metal Raceway Touch Up Paint Pen

  • For use with Gray painted Raceway

Product details

General

Catalog Number

HBLGWEP

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

All Raceway

Material

Composite

Series

  • HBL2000
  • HBL200A
  • HBL3000
  • HBL4750

Specifications

  • Metal Series - Tools & Accessories
  • Tool Item - Gray Paint Marker

Style

Standard

Type

Touch-Up Paint Pen

UPC

783585218977

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

20

Pallet Quantity

5400