MI LISTA
HUBBELL WIRING DEVICE-KELLEMS
Image of HBLM45124SC Motorized Cord Reel, 45ft, #12/4 SJO, Split Circuit
* Imagen representativa
Image of HBLM45124SC Motorized Cord Reel, 45ft, #12/4 SJO, Split Circuit
play
play
Nuevo

Motorized Cord Reel, 45ft, #12/4 SJO, Split Circuit

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBLM45124SC

Motorized Cord Reel, 45ft, #12/4 SJO, Split Circuit

Motorized Cord Reel that can raise and retract to desired level with the push of a button.

  • Durable, Corrosion Resistant Cast Aluminum Housing and Base
  • Multi-Position Guide Arm can be mounted in two different positions
  • Ratchet lock automatically maintains desired cord length or can be disengaged in the field for constant tension applications

Detalles del producto

General

Catalog Number

HBLM45124SC

Color

Black

Series

Motorized

Style

Industrial Power

UPC

783585789248

Dimensiones

Cable Length Active

45

Clasificaciones Eléctricas

Current / Amperage Rating

20 A

Voltage Rating

125/250 V

Relacionado con el Conductor

Cord Type

Black

Certificaciones y Cumplimiento

Industry Standard(s)

UL 355 Listed

Recursos y descargas

Médias

Videos

play
inREACH motorized cord reel
play
inREACH Motorized Cord Reel