WBP_DSM30I2_PRODIMAGE
WBP_DSM30I2_PRODIMAGE
WBP_DSM30I2_front_PRODIMAGE
WBP_DSM30I2_plate_PRODIMAGE

Switches and Lighting Controls, Decorator Rocker Switch, Single Pole, Momentary Contact, 100mA 30V DC, Two Button, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

DSM30I2

Switches and Lighting Controls, Decorator Rocker Switch, Single Pole, Momentary Contact, 100mA 30V DC, Two Button, Ivory

Centralized Control - Load:Logic® Control Panels - These control panels feature a broad set of programming capabilities allowing for manual or scheduled control of up to 48 loads. Designed to be a cost-effective solution for compliance with the latest energy codes and standards, the panel offers maximum flexibility to a wide range of small to medium commercial and institutional applications. The commissioning process is achieved via simple and intuitive scrolling menus. To program, check status or updates, pre-programmed scenarios that can be saved and exported in a portable document file (PDF) format.

  • Without Pilot Light

Product details

General

Catalog Number

DSM30I2

Color

Ivory

Contact Configuration

Momentary

EU RoHS Indicator

No

Humidity

10% to 90% non-condensing relative humidity

Item Type

Low Voltage Switch

Number Of Poles

Single Pole

Operating Temperature

32°F to 122°F (0°C to 50°C)

Series

  • Dual
  • Switches

Style

  • Switches
  • 2 Button

Type

  • Accessories
  • Low Voltage

UPC

783585159393

Dimensions

Length

4.87 in

Width

2.44 in

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Logistics

Carton Quantity

50