WBP_S1R8PSPZ_PRODIMAGE
WBP_S1R8PSPZ_PRODIMAGE

Recessed 8" Series, Sub Plate, Perimeter, (2) 20A Pre-Wired Receptacles, 1 Circuit, 18" Leads

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R8PSPZ

Fire Rated Poke Throughs, Recessed 8" Series, (2) 20A Pre-Wired Receptacles, 1 Circuit, 18" Leads

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

(2) 20A pre-wired receptacles

Product details

General

Accessory Type

Sub Plate

Application

  • 8" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R8PSPZ

Color

White

Construction

Fabricated

EU RoHS Indicator

Contact Manufacturer

Finish Type

White Paint

Item Type

8" Recessed Fire-Rated Poke-Through Components

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Number Of Outlets

(2) 20A Pre-Wired Receptacles, 1 Circuit, 18" Leads

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

  • 8" Recessed Rated Poke Through Sub Plates
  • 8" Recessed Rated Poke Through Sub Plates

UPC

783585443737

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

50

Pallet Quantity

4200