WBP_PT2FIT_PRODIMAGE
WBP_PT2FIT_PRODIMAGE
WBP_PT2FIT_FF2BK_app_PRODIMAGE
WBP_PT2FIT_FF2GY_app_PRODIMAGE
WBP_PT2FIT_FF2BK_app-1_PRODIMAGE

Low Voltage Large Capacity Flush Furniture Feed Series, 2" EMT Though Floor Fitting

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PT2FIT

Fire-Rated Poke-Through Low Voltage Large Capacity Flush Furniture Feed Series, 2" EMT Though Floor Fitting

  • Single Service Furniture Feed Fitting
  • For Use with Power or Data
  • Up to 2 Hour Fire Rating
  • Step Down Installation
  • Cover Flange Sold Separately

Product details

General

Application
  • Through Floor Fitting
Construction
Fabricated
EU RoHS Indicator
No
Finish Type
Natural
Item Type
3" Fire-Rated Poke-Through Component
Material
Composite
Material - Mounting Hardware
Step-Down Installation
Number Of Outlets
Single Service
Performance
  • Electrical - Fire Resistance Rating - 2-Hrs. (D900)
  • Electrical - UL Installation - Min. of 2 feet on centers and not more than one unit per 65 sq. ft. of floor area
  • Mechanical - Max. Cu Cross Section - 2 in. EMT .0922 sq. in.
Style
In Floor Fitting
Type
  • Through Floor Fittings
  • Through Floor Fittings
UPC
783585498157

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
cULus Listed

Logistics

Carton Quantity
1
Pallet Quantity
80