MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of HBLDS3NK Switches and Lighting Controls, Industrial Grade, Disconnect Switches, Unfused Switch, Three Pole, 30A 600V AC, Screw Terminals, Gray, No Knockouts
Image of HBLDS3NK Switches and Lighting Controls, Industrial Grade, Disconnect Switches, Unfused Switch, Three Pole, 30A 600V AC, Screw Terminals, Gray, No Knockouts

Switches and Lighting Controls, Industrial Grade, Disconnect Switches, Unfused Switch, Three Pole, 30A 600V AC, Screw Terminals, Gray, No Knockouts

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS3NK

Switches and Lighting Controls, Industrial Grade, Disconnect Switches, Unfused Switch, Three Pole, 30A 600V AC, Screw Terminals, Gray, No Knockouts

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

Product details

General

Application

  • Labelless

Catalog Number

HBLDS3NK

Color

Enclosure Type

Type 4X, IP69k

EU RoHS Indicator

No

Mounting Method

External fully adjustable feet

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current & voltage
  • Electrical - Dielectric Voltage - Withstands 3000V AC minimum
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V0 Classification
  • Environmental - Operating Temperature - Max Continuous 75°C,Min Continuous -40°C w/o impact
  • Environmental - UV Resistance - All materials are UV stabilized
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - Non-Metallic - External fully adjustable feet
  • Mechanical - Product Identification - Identification and ratings are part of external label
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions

Series

Non-Fused

Specifications

  • Base - Valox®
  • Enclosure Gasket - Neoprene
  • Handle - Valox®
  • Shaft (Unfused) - Valox®
  • Top - Valox®

Style

Heavy Duty

Type

Disconnect Switches

UPC

783585841014

Dimensions

Dimensions

8.5 in x 6 in x 4.12 in

Height

4.12 in

Length

8.5 in

Width

6 in

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 3000V AC minimum

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

1

Pallet Quantity

400