WBP_S1R8PTFIT3CHI_PRODIMAGE
WBP_S1R8PTFIT3CHI_PRODIMAGE

Recessed 8" Series, Through Floor Fitting Only, (1) S1R8JNC3 fitting box, No S1FRPTJB, No Flexible Metal Conduit, No Sub Plates

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R8PTFIT3CHI

Fire Rated Poke Throughs, Recessed 8" Series, Through Floor Fitting Only, (1) S1R8JNC3, No S1FRPTJB, No Flexible Metal Conduit, No Sub Plates

  • For use with a 8.00” to 8.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

Standard Product

Product details

General

Accessory Type

8" FRPT Kit

Application

8" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R8PTFIT3CHI

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Item Type

8" Recessed Fire-Rated Poke-Through Components

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

8" Core Hole

Performance

  • Mechanical - Mounting - In 8"(203.2) cored concrete diameter through hole
  • Mechanical - Wire - Three #12 AWG solid conductors

Size

Standard Sized Product

Style

FRPT Fittings

Sub Brand

SystemOne Recessed

Type

8" Recessed Rated Poke Through Kit

UPC

783585443928

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • UL 514A Listed