MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of SNAP8362GYS Straight Blade Devices, Decorator Duplex Receptacle, Hospital Grade, SNAP-Connect, Surge supression, Tamper Resistant, LED Indicator, 20A 125V
Image of SNAP8362GYS Straight Blade Devices, Decorator Duplex Receptacle, Hospital Grade, SNAP-Connect, Surge supression, Tamper Resistant, LED Indicator, 20A 125V
play
Tamper-Resistant Receptacles
play
SNAPConnect Devices

Straight Blade Devices, Decorator Duplex Receptacle, Hospital Grade, SNAP-Connect, Surge supression, Tamper Resistant, LED Indicator, 20A 125V

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SNAP8362GYS

Straight Blade Devices, Decorator Duplex Receptacle, Hospital Grade, SNAP-Connect, Surge supression, Tamper Resistant, LED Indicator, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R, Nylon, Gray.

SNAPConnect® Devices offer superior installation efficiency for new construction and renovations, while delivering safe, reliable connections. Instead of conventional wiring methods, SNAPConnect’s modular connector is installed during rough-in in lieu of pigtails. Once the walls are up, the protective covering is removed, and the terminal is simply snapped into the SNAPConnect device for a consistent connection every time. Once installed, SNAPConnect’s modular design enables simple device change-out by maintenance personnel.

  • Audible SNAP, indicates solid connection
  • Reduces installation time
  • Surge supression, Tamper Resistant, LED Indicator

Quick Connect- SNAPConnect, Surge Supression, Tamper Resistant

Product details

General

Application

Hospital Grade

Catalog Number

SNAP8362GYS

Color

Gray

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Horsepower - Maximum

1

Item Type

Smooth Face

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical: Current Interrupting- Certified for current interrupting at full rated current
  • Electrical: Dielectric Voltage- Withstands 2,000V minimum
  • Mechanical: Product Identification Ratings are a permanent part of the device
  • Environmental: Flammability- UL 94V-2
  • Environmental: Operating Temperature- Maximum continuous 75°C
  • minimum -40°C (w/o impact)

Series

SnapConnect Receptacles

Specifications

  • Base Material - Nylon
  • Contact Design - Tandem Modified Bypass
  • Face Material - Nylon
  • Mounting Screws - Steel-Zinc Plated
  • Power Contacts - .031" (.8) Brass

Style

Smooth Face

Type

Surge Protection Receptacle

UPC

783585252209

Dimensions

Dimensions

3.31 in x 1.75 in x 1.52 in

Display Size

Standard Sized Product

Height

1.52 in

Length

3.31 in

Weight

0.25 lb

Width

1.75 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Connectorized

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500 W

Conductor Related

Number of Conductors

3-Wire Grounding

Number Of Wires

3-Wire

Wire Size

#12 AWG

Certifications And Compliance

Industry Standard(s)

  • CSA Certified to Specification C22.2 No. 42
  • Listed to UL Standards 498 Receptacles
  • UL Listed File E2186

Nema Rating

5-20R

Logistics

Carton Quantity

10

Media

Videos

play
Tamper-Resistant Receptacles
play
SNAPConnect Devices