WBP_RRD201LA_PRODIMAGE
WBP_RRD201LA_PRODIMAGE
play
Tradeselect Devices

TradeSelect, Single Decorator Receptacle, Self Grounding, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Light Almond

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RRD201LA

TradeSelect, Single Decorator Receptacle, Self Grounding, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Light Almond

Self Grounding

Product details

General

Application
Residential Receptacles
Color
  • Light Almond
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Decorator Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
883778119316

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
20 A
Connectivity
Side Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Phase
Single Phase
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC
Wattage
2500

Conductor Related

Number Of Wires
3-Wire Grounding
Wire Size
#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating
5-20R

Logistics

Carton Quantity
10

Resources and downloads

Specifications

Installation Manuals

Videos

play
Tradeselect Devices

Engineering Drawing