MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of WSBC21USV Delivery Systems, Work Surface Boxes, Flip Up, 2) Power, 1) 1-Unit iStation, Silver
Image of WSBC21USV Delivery Systems, Work Surface Boxes, Flip Up, 2) Power, 1) 1-Unit iStation, Silver
Discontinued

Delivery Systems, Work Surface Boxes, Flip Up, 2) Power, 1) 1-Unit iStation, Silver

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WSBC21USV

Delivery Systems, Work Surface Boxes, Flip Up, 2) Power, 1) 1-Unit iStation, Silver

  • Flip Up
  • 2) Power
  • 1) 1-Unit iStation

Product details

General

Application - For Use On

Lift-Up

Catalog Number

WSBC21USV

Color

Silver

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Square Lift Up Style

Material - Mounting Hardware

Furniture Mount

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

Dimensions - 5.75"L x 5.39"W x 4.25"H

Type

Boxes

UPC

783585315201

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Entry

Pre-Wired Cable