WBP_HBL50SDN_PRODIMAGE
WBP_HBL50SDN_PRODIMAGE

Cord and Cable Reels, Static Discharge Reel, 50', Single Lead, Nylon Coated, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL50SDN

Cord and Cable Reels, Static Discharge Reel, 50', Single Lead, Nylon Coated, Yellow

  • Compact design minimizes required installation space
  • Available with steel or nylon coated steel cable
  • Large grounding jaw clamp for low resistant ground termination

Nylon Coated Discharge Lead

Product details

General

Application

Equipment Grounding

Cable Length

50 Ft

Cable Type

Single 3/32" Steel Nylon Coated

Catalog Number

HBL50SDN

Color

Construction

Steel

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

Single Lead Static Discharge Reel

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Static Discharge Reel

Style

Nylone Coated Steel Cable

Type

Single 3/32 in. Cable

UPC

783585358741

Dimensions

Cable Length Active

600

Reel Frame Dimension

Steel

Conductor Related

Cable Specification

3/32" Steel

Nema Color

Yellow and Black

Logistics

Carton Quantity

1

Pallet Quantity

150