MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of H320BL Straight Blade Devices, IEC 320 Devices, Inlet with Wire Bail, 16 A250V, International Rated, Pressure Screw Terminal, Black, Sin le Pack
Image of H320BL Straight Blade Devices, IEC 320 Devices, Inlet with Wire Bail, 16 A250V, International Rated, Pressure Screw Terminal, Black, Sin le Pack

Straight Blade Devices, IEC 320 Devices, Inlet with Wire Bail, 16 A250V, International Rated, Pressure Screw Terminal, Black, Sin le Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: H320BL

Straight Blade Devices, IEC 320 Devices, Inlet with Wire Bail, 16 A250V, International Rated, Pressure Screw Terminal, Black, Sin le Pack.

  • Compatible with IEC320
  • Latching wire locks in connector
  • Low profile
  • Impact resistant

Product details

General

Application

  • Heavy Duty Industrial

Catalog Number

H320BL

Color

Black

Environmental Conditions

Impact Resistant

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Chassis Single

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Electrical - Rating - 16A 250V AC for European service
  • 20A 250V AC for North American service
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - North American – #16-12 AWG stranded or solid copper conductor only.

Specifications

  • Assembly Screws - Zinc plated steel
  • Configuration - IEC 60320-1 Style appliance coupler, C20
  • Contact Blades - .040" (1.0) Brass
  • Device Type - 2 Pole + earth
  • Terminal Clamp - Nickel plated steel
  • Terminal Retainer - Nylon
  • Terminal Screws - Stainless steel

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

UPC

783585777047

Dimensions

Dimensions

1.47 in x 1.64 in x 1.19 in

Display Size

Standard Sized Product

Height

1.19 in

Length

1.47 in

Weight

0.1 lb

Width

1.64 in

Electrical Ratings

Amperage Rating

20/16 A

Connectivity

Screw Terminals

Current / Amperage Rating

20/16 A

Current Rating

20/16 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250 V

Wattage

7500 W

Conductor Related

Number Of Wires

3-Wire

Wire Size

North American-#16AWG-#12AWG; International-1.55mm²-2.5mm².

Certifications And Compliance

Industry Standard(s)

  • CSA certified 20A 250V AC-File No. 17337
  • TUV and VDE Certified
  • UL classified to IEC 320, 16A 250V AC-File No. E111246
  • UL Listed 20A 250V AC-File No. E1706

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10