MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of HBL45123 Cord and Cable Reels, Industrial Series, 12/3 SJEO Cable, 45' Length, No Devices, Yellow
Image of HBL45123 Cord and Cable Reels, Industrial Series, 12/3 SJEO Cable, 45' Length, No Devices, Yellow
Discontinued

Cord and Cable Reels, Industrial Series, 12/3 SJEO Cable, 45' Length, No Devices, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL45123

Cord and Cable Reels, Industrial Series, 12/3 SJEO Cable, 45' Length, No Devices, Yellow

Variload® Twist-Lock® Devices - In many large plants and laboratories the number of circuits of different ratings and frequency is greater than the number of blade configurations available in conventional wiring devices. Prior to NEMA configuration standardization the solution was “Variload® Twist-Lock®” devices with four non-interchangeable center pin and slot configurations that can be assigned within the same premises to circuits of same voltage, frequency and supply (AC or DC), in accordance with NEC® 406.4(F) and 406.8 and with CE Code, Part I, Rule 26-700(3).

  • Multi-position guide arm
  • Positive-latch mechanism maintains desired cord length
  • 12 AWG cord for greater current carrying capacity
  • Plug-in 5 ft. long power cord requires no electrical wiring

Product details

General

Application

Bench, Ceiling and Wall Mounted

Cable Length

45 Ft

Cable Type

#12/3 SJ

Catalog Number

HBL45123

Construction

Steel

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

Reel with Stripped Leads

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environment - Operations - Dry, indoor, non-hazardous locations

Series

Heavy Duty Industrial

Specifications

  • Cable Feet (m) - 45 (13.7)
  • Cable Type - 12/3 SJEO
  • NEMA Style - 5-15R
  • Weight Lbs. (kg) - 21 (9.5)

Type

Standard Reel With Leads

UPC

783585454580

Dimensions

Cable Length Active

540

Reel Frame Dimension

Steel

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Cable Specification

12/3 SJO

Nema Color

Yellow and Black

Certifications And Compliance

Industry Standard(s)

  • CSA C22.2 No. 21 Certified
  • UL 355 Listed