WBP_SS309S_PRODIMAGE
WBP_SS309S_PRODIMAGE

LO-CON Series, Plate, 1.40" Opening, Stainless Steel

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SS309S

LO-CON Series, Above Floor Single Service Pedestal Plate, 1.40" Opening

Standard Product

Product details

General

Catalog Number

SS309S

Color

Natural

EU RoHS Indicator

Yes

Finish Type

Stainless Steel

Item Type

Device Plate

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

Mounting Hardware

Included

OEM Brand Name

Hubbell Wiring Device-Kellems

Style

Pedestal Plates

UPC

783585136509

Dimensions

Display Size

1-Gang

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

50